infrastructure for a connected world

An image of Panel Mount Tie with Pilot, 14.8L (376mm), Lt-Hvy, Heat Stab Weather Res, Black
SSPM4HLP-TL300


Sta-Strap® Cable Ties have a unique design that ties directly to a chassis or panel without separate fasteners or mounting devises. Plus, with heat stabilized weather-resistant Nylon material, it's ideal for high-vibration, high UV environments up to 239 degrees. Center pilot, Light-heavy cross section, 14.8, Tensile Strength: 534, black, 250pc.
Material Nylon 6.6
Color Black
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Environment Outdoor
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Standards Met UL Compliant 62275 Type 1
Application High Temperature
Cross Section Light-Heavy
Locking Style Locking
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTHE, GS4H, GS4EH, PTH, STH2, ST3EH
Hole Diameter Range (In.) 0.44 - 0.82
Hole Diameter Range (mm) 11.2 - 21.0
Thickness In (mm) 0.06 (1.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 4.00 (102.0)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Maximum Bundle Diameter (In.) 4
Thickness (mm) 1.6
Width In (mm) 0.30 (7.6)
RoHS Compliancy Status Compliant
Min. Order Qty. 250