infrastructure for a connected world

An image of 1-1/4" Dia. Cable Cutting Tool
CCT-320


Ratchet cable cutting tool cuts both copper and aluminum solid code cables (AL cable to 600MCM and CU cable to 500MCM) from 1/4" (6mm) to 1" (25mm) and stranded flex cables from 1/4" (6mm) to 1-1/4" (32mm) diameter . Approximate dimensions 10" (254mm) x 3-3/4" (95mm) x 1" (25.4mm). Tool weight 21 oz. (600 g)
Overall Width (In.) 3.75
Overall Width (mm) 95
For Use With Copper and Aluminum solid code cables (AL cable to 600MCM & CU cable to 500MCM) 1/4"-1" solid and 1/4"-1 1/4" stranded flex
Maximum Wire Size (AWG) AL cable to 600MCM and CU cable to 500MCM
Wire Range (O.D.) 0.25 - 1.25
Includes
Weight (g) 600.0
Weight (oz.) 21.00
Width In (mm) 1.00 (25.4)
Arm Material High tempered steel
Base Material High tempered steel
Kit Contents
Part Features Designed with optimal force transmission ratio and stepwise cutting to allow for one-hand operation, Ergonomically formed, soft handle grips, All parts made of high-tempered special steel, Not for steel or ASCR cable
RoHS Compliancy Status Compliant
Min. Order Qty. 1