infrastructure for a connected world

An image of 2-1/32" Dia. Cable Cutting Tool
CCT-500


Ratchet cable cutting tool cuts both copper and aluminum solid code and stranded flex cables (AL and CU cable to 1000MCM) up to 2 -1/32" (52mm) diameter. Approximate dimensions 14" (356mm) x 5-1/2" (140mm) x 1" (25.4mm). Tool weight 29.6 oz. (840 g).
Product Type Cable Cutting Tools
For Use With Copper and Aluminum solid code and stranded flex cables (AL & CU cable up to 1000 MCM)
Overall Length (In.) 14
Overall Length (mm) 356
Overall Width (In.) 5.5
Overall Width (mm) 140
Weight (g) 840.0
Kit Contents
Part Features Designed with optimal force transmission ratio and stepwise cutting to allow for one-hand operation, Ergonomically formed, soft handle grips, All parts made of high-tempered special steel, Not for steel or ASCR cable
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1