infrastructure for a connected world

An image of Crimp Die for CT-920/930, 1/0 AWG Copper & #1 Aluminum
CD-920-2/0


Crimp dies for CT-920, CT-920CH, CT-930, CT-930CH and CT-2920 tools, 2/0 AWG.
Copper Conductor Size (AWG) 2/0
Aluminum Conductor Size (AWG) #1
For Use With Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH and CT-930LPCH crimp heads, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
Copper Die Index No. or Letter Code & Color Black P45
Aluminum Die Index No. or Letter Code & Color Gold P45
For Use With Panduit Tools Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH and CT-930LPCH crimp heads, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1