infrastructure for a connected world

An image of Crimp Die for CT-920/930, 300 kcmil Copper & 4/0 AWG Aluminum
CD-920-300


Crimp dies for CT-920, CT-920CH, CT-930, CT-930CH and CT-2920 tools, 300 kcmil.
Aluminum Conductor Size (AWG) 4/0
For Use With Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
Copper Die Index No. or Letter Code & Color White P66
Aluminum Die Index No. or Letter Code & Color White P66
For Use With Panduit Tools Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1