infrastructure for a connected world

An image of Crimp Die for CT-920/930, Crimps CTAP4/0-4/0
CD-920-D3


Crimp dies for CT-920, CT-920CH, CT-930, CT-930CH and CT-2920 tools, #6 - #2 SOL/STR, 3/0 AWG - 4/0 AWG STR.
Material Steel
For Use With Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
Copper Die Index No. or Letter Code & Color PD3
Aluminum Die Index No. or Letter Code & Color PD3
For Use With Panduit Tools Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
Maximum Aluminum Conductor Size (AWG) #6
Maximum Copper Conductor Size (AWG SOL) #6
Maximum Copper Conductor Size (AWG STR) 4/0
Minimum Aluminum Conductor Size (AWG) 2/0
Minimum Copper Conductor Size (AWG SOL) #2
Minimum Copper Conductor Size (AWG STR) #3/0
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1