CD-920H-2Crimp die for CT-920 and CT-930, Brown PH2.
|
For Use With | Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately. |
Product Type | CD-920H H-TAP Crimp Dies |
Part Features | Color coded to connector,premium crimp,embosses die number |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498381586 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0087 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Catalog Cut Sheet - CD-920-8 Product Page | US English | 60 KB |
Catalog Cut Sheets | Catalog Cut Sheet - CD-920-8 Product Page 1 | US English | 204 KB |