infrastructure for a connected world

An image of Crimp Die, Crimps GCE250-1/0, GCE250-250, GCC6X6250-1/0, GCC6X6250-250, GPC4H250-2
CD-930G-250


Crimp die for CT-930. Crimps GCE250-1/0, GCE250-250, E Style Grounding Connectors, GCC6X6250-1/0, GCC6X6250-250, Grounding Cross Connectors, and GPC4H250-2, Grounding Plate Connector.
Type Single Crimp with Patented Locator
Copper Die Index No. or Letter Code & Color Black PG25
Copper Tap GCE250-1/0, GCE250-250, GCC6X6250-1/0, GCC6X6250-250, GPC4H250-2
Aluminum Die Index No. or Letter Code & Color
Copper Die Color & No. Black PG25
For Use With Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
For Use With Panduit Tools Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.
For use with Burndy Crimp Tools Use with Burndy 12 Ton,Y750, Y750-2, Y750BH, Y750BH-2, BAT750-14V, PAT750-18V, PAT750C-18V, PAT750XT-18V, PAT750CXT-18V, LPHY750 & 15 Ton Y46,Y46C,LPHY46
For use With TnB Crimp Tools Use with TnB 14 Ton TBM14M, TBM14MC, 13100A, TBM14RH, TBM14BSCR, BPLT14BSCRI & 15 Ton TBM15, TBM15BSCR
No. of Crimps 1
Part Features Embossed Die Index Number, Circumferential Crimp
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1