infrastructure for a connected world

An image of Crimp Die for CT-940CH, 1000 kcmil Aluminum
CD-940-1000A


Dies for CT-940CH remote crimp head, Brown P161.
Aluminum Conductor Size (AWG) 11/0
Aluminum Conductor Size (kcmil) 1000
Copper Conductor Size (kcmil) NA
Application Panduit Compression Lug and Splice
Product Type CD-940 Crimp Dies
Copper Die Index No. or Letter Code & Color
Aluminum Die Index No. or Letter Code & Color Brown P161
For Use With Panduit Tools Crimp Die for CT-940CH, 1000 kcmil Aluminum
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1