infrastructure for a connected world

An image of Crimp Die for CT-940CH, 750 kcmil Copper
CD-940-750X


Dies for CT-940CH remote crimp head, 777.7 kcmil flex.
Copper Conductor Size (kcmil) 777.7
Application Panduit Compression Lug and Splice
Product Type CD-940 Crimp Dies
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1