infrastructure for a connected world

An image of Crimp Die for CT-940CH, 800 kcmil Copper
CD-940-800


Dies for CT-940CH remote crimp head, 800 kcmil code.
Copper Conductor Size (kcmil) 800
Application Panduit Compression Lug and Splice
Product Type CD-940 Crimp Dies
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1