infrastructure for a connected world

An image of Crimp Die for CT-2001, 250 kcmil Copper, 3/0 AWG Aluminum
CD-2001-250


Crimp dies for CT-2001 tool, 250 kcmil Copper, 3/0 AWG Aluminum.
Copper Die Index No. or Letter Code & Color Yellow P62
Aluminum Die Index No. or Letter Code & Color Ruby P62
For Use With Panduit Tools CT-3001 Crimping Tool To Crimp 250 kcmil Copper, 3/0 American Wire Gauge (AWG) Aluminum
For Use With CT-2001 Crimping Tool To Crimp 250 kcmil Copper, 3/0 AWG Aluminum
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000