infrastructure for a connected world

Copper Conductor Size (AWG) #6
Aluminum Conductor Size (kcmil) NA
Copper Conductor Size for Copper Code Lugs & Splices (kcmil) NA
Aluminum Conductor Size for Aluminum Code Lugs & Splices (kcmil) NA
Flex Conductor Size for Copper Lugs & Splices (kcmil) NA
Metric Class 2r Conductor Size for Metric Copper Lugs and Splices (mm²) NA
Metric Class 5f and 6f Wire Size for Copper Lugs and Splices (mm²) NA
For Use With CT-2001 Crimping Tool To Crimp 6 AWG Copper
Copper Die Index No. or Letter Code & Color Blue P24
Aluminum Die Index No. or Letter Code & Color
For Use With Panduit Tools CT-3001 Crimping Tool To Crimp No. 6 American Wire Gauge (AWG) Copper
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1