infrastructure for a connected world

Copper Conductor Size (AWG) 1/0
Aluminum Conductor Size (kcmil) NA
Copper Conductor Size for Copper Code Lugs & Splices (kcmil) NA
Aluminum Conductor Size for Aluminum Code Lugs & Splices (kcmil) NA
Flex Conductor Size for Copper Lugs & Splices (kcmil) NA
Metric Class 2r Conductor Size for Metric Copper Lugs and Splices (mm²) NA
Metric Class 5f and 6f Wire Size for Copper Lugs and Splices (mm²) NA
For Use With CT-2001 Crimping Tool To Crimp 1/0 AWG Copper, 2 AWG Aluminum
Copper Die Index No. or Letter Code & Color Pink P42
Aluminum Die Index No. or Letter Code & Color Pink P42
For Use With Panduit Tools CT-3001 Crimping Tool To Crimp 1/0 American Wire Gauge (AWG) Copper, No. 2 American Wire Gauge (AWG) Aluminum
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1