infrastructure for a connected world

Copper Conductor Size (AWG) #2
Metric Class 2r Conductor Size for Copper Lugs, Splices(mm²) NA
Aluminum Conductor Size (kcmil) NA
Copper Conductor Size (kcmil) 67
Metric Class 5f-6f Wire Size for Copper Lugs, Splices(mm²) NA
Flex Conductor Size (kcmil) NA
For Use With CT-2001 Crimping Tool To Crimp 2 AWG Copper
Product Type CD-2001 Crimp Dies
Copper Die Index No. or Letter Code & Color Brown P33
Aluminum Die Index No. or Letter Code & Color
For Use With Panduit Tools CT-3001 Crimping Tool To Crimp No. 2 American Wire Gauge (AWG) Copper
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1