infrastructure for a connected world

OM Obsolete CodeOBSOLETE
Panduit Die Index Number NA
Copper Conductor Size (AWG) 4/0
For Use With CT-2001 Crimping Tool To Crimp 4/0 AWG Copper, 2/0 AWG Aluminum
Copper Die Index No. or Letter Code & Color Purple P54
Aluminum Die Index No. or Letter Code & Color Olive P54
For Use With Panduit Tools CT-3001 Crimping Tool To Crimp 4/0 American Wire Gauge (AWG) Copper, 2/0 American Wire Gauge (AWG) Aluminum
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1