infrastructure for a connected world

For Use With CT-2001 Crimping Tool To Crimp 4 AWG Copper, 6 AWG Aluminum
Copper Die Index No. or Letter Code & Color Gray P29
Aluminum Die Index No. or Letter Code & Color Gray P29
For Use With Panduit Tools CT-3001 Crimping Tool To Crimp No. 4 American Wire Gauge (AWG) Copper, No. 6 American Wire Gauge (AWG) Aluminum
Maximum Copper Conductor Size (AWG SOL) #2
Maximum Copper Conductor Size (AWG STR) #4
Minimum Copper Conductor Size (AWG STR) #3
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1