infrastructure for a connected world

Metric Class 2r Conductor Size for Copper Lugs, Splices(mm²) NA
Aluminum Conductor Size (kcmil) NA
Copper Conductor Size (kcmil) NA
Metric Class 5f-6f Wire Size for Copper Lugs, Splices(mm²) NA
Flex Conductor Size (kcmil) NA
Product Type CD-2001 CTAP Crimp Dies
Copper Die Index No. or Letter Code & Color PBG
Aluminum Die Index No. or Letter Code & Color
For Use With Panduit Tools CT-3001 Crimping Tool to Crimp CTAP4-4 To CTAP4-6
Maximum Copper Conductor Size (AWG STR) #8
Minimum Copper Conductor Size (AWG STR) #4
Part Features Color coded to connector,premium crimp,embosses die number
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1