infrastructure for a connected world

An image of Nest Die, used with Panduit CDI-920-60 Indenter Die, 300mm2 Class 5f Flex Metric
CD-920-300MXNST


Nest crimping die used with Panduit CDI-920-60 indenter die and specified tools for terminating Panduit copper compression lug and splices used with 300mm2 Class 5f flexible strand metric conductor.
Material Steel
Copper Die Index No. or Letter Code & Color Nest
Aluminum Die Index No. or Letter Code & Color
For Use With Panduit Tools Panduit crimping tools: CT-930, CT-2930/L, CT-2930/LE, CT-930CH, CT-2940/L, CT-2940/LE, CT-940CH, CT-2931, CT-2931/E, CD-940-DA die adapter needed with CT-940CH and CT-2940 tools.
Application Panduit CDI-920-60 indenter die
Color Black
Copper Conductor Size Class 5F (mm²) 300
Part Features Nest and Indenter die termination
Required Indenter Die CDI-920-60
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1