infrastructure for a connected world

An image of Nest Die, used w/ Panduit CDI-920-10 Indent Die, 10/16mm2 Class 5f/6f Flex Metric
CD-920-4NEST


Nest crimping die used with Panduit CDI-920-10 indenter die and specified tools for terminating Panduit copper compression lugs and splices used with 10 mm2 and 16 mm2 Class 5f and Class 6f flexible strand metric conductor.
Material Steel
For Use With Panduit crimping tools: CT-930, CT-2930/L, CT-2930/LE, CT-930CH, CT-2940/L, CT-2940/LE, CT-940CH, CT-2931, CT-2931/E, CD-940-DA die adapter needed with CT-940CH and CT-2940 tools.
Copper Die Index No. or Letter Code & Color Nest
Aluminum Die Index No. or Letter Code & Color
For Use With Panduit Tools Panduit crimping tools: CT-930, CT-2930/L, CT-2930/LE, CT-930CH, CT-2940/L, CT-2940/LE, CT-940CH, CT-2931, CT-2931/E, CD-940-DA die adapter needed with CT-940CH and CT-2940 tools.
Copper Conductor Size Class 5F (mm²) 10, 16
Copper Conductor Size Class 6F (mm²) 10, 16
Part Features Nest and Indenter die termination
Required Indenter Die CDI-920-10
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1