infrastructure for a connected world

An image of Heat Trace MLT Wave Tie, 304 SS, Extra Heavy, 35.9 (91.2mm), .010 (.25mm) thk
HTMLT10WEH-LP


Panduit® Heat Trace MLT Wave-Ty® Ties are designed for superior electric heat trace installation and built with a locking head design to increase productivity. Their wide, flat profile eliminates the puncture risk of wire ties and also reduces the risk of damaging the Mineral Insulated Electric Heat Trace, causing downtime. They can even be installed in 1/3 the time. 304 Stainless steel is non-flammable and UV-resistant. Extra Heavy, 35.9L (912mm), Tensile Strength: 2670, Bundles up to 10.0 (254mm), 50pc.
Material 304 Stainless Steel
Color Natural
Overall Length (In.) 35.9
Overall Length (mm) 91.2
Maximum Bundle Diameter (mm) 254
Minimum Loop Tensile Strength (N) 2670
Minimum Loop Tensile Strength (lb) 600
Environment Indoor/Outdoor
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Minimum Installation Temperature (°C) -60
Minimum Installation Temperature (°F) -76
Maximum Installation Temperature (°C) 538
Maximum Installation Temperature (°F) 1000
Minimum Operating Temperature (°C) -80
Minimum Operating Temperature (°F) -112
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
CE Compliant Yes
Cross Section Extra-Heavy
Material Flammability Rating Non-Flammable
Part Features Does not damage Mineral Insulated Electric Heat Trace (MIEHT). Wide, flat profile along with spring design.
Temperature Range -80°C - 538°C
Thickness (In.) 0.01
Thickness (mm) 0.2
Tool ST2MT, ST4MT, RT2HT
UL Listed (File #E56854) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 50