HTMLT2.7WEH-LPPanduit® Heat Trace MLT Wave-Ty® Ties are designed for superior electric heat trace installation and built with a locking head design to increase productivity. Their wide, flat profile eliminates the puncture risk of wire ties and also reduces the risk of damaging the Mineral Insulated Electric Heat Trace, causing downtime. They can even be installed in 1/3 the time. 304 Stainless steel is non-flammable and UV-resistant. Extra Heavy, 10.2L (259mm), Tensile Strength: 2670, 50pc.
|
CE Compliant | Yes |
Color | Natural |
Cross Section | Extra-Heavy |
Environment | Indoor/Outdoor |
Installation Temperature | -76°F (-60°C) - 1000°F (538°C) |
Length (In.) | 10.20 |
Length (mm) | 259.0 |
Material | Stainless Steel Type 304 |
Material Flammability Rating | Non-Flammable |
Min. Loop Tensile Strength (Lbs.) | 600.00 |
Min. Loop Tensile Strength (N) | 2670 |
Operating Temperature | -112°F (-80°C) - 1000°F (538°C) |
Part Features | Does not damage Mineral Insulated Electric Heat Trace (MIEHT). Wide, flat profile along with spring design. |
Temperature Range | -80°C - 538°C |
Thickness (In.) | 0.01 |
Thickness (mm) | 0.2 |
Tool | ST2MT, ST4MT, RT2HT |
UL Listed (File #E56854) | Yes |
Width (In.) | 0.50 |
Width (mm) | 12.7 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 50 |
UPC | 61305601542 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0263 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1313 |
Part Drawings | HEAT TRACE WAVE TY HTMLT**WEH | US English | 253 KB |
Product Bulletins | Heat Trace Installation System | US English | 403 KB |
Product Bulletins | D-SSCB28--WW-ENG-HeatTraceSystem-WEB-KR | Korean | 834 KB |
Product Bulletins | Heat Trace Installation System: SSCB28--SA | US English | 576 KB |
Product Bulletins | Heat Trace Installation System CHI | Simple Chinese | 791 KB |