infrastructure for a connected world

An image of Heat Trace MLT Wave Tie, 304 SS, Extra Heavy, 124.75 (3168.6mm), .010 (.25mm) thk
HTMLT38WEH-Q


Panduit® Heat Trace MLT Wave-Ty® Ties are designed for superior electric heat trace installation and built with a locking head design to increase productivity. Their wide, flat profile eliminates the puncture risk of wire ties and also reduces the risk of damaging the Mineral Insulated Electric Heat Trace, causing downtime. They can even be installed in 1/3 the time. 304 Stainless steel is non-flammable and UV-resistant. Extra Heavy, 124.8L (3169mm), Tensile Strength: 1335, Bundles up to 38.0 (965mm), 25pc.
CE Compliant Yes
Color Natural
Cross Section Extra-Heavy
Environment Indoor/Outdoor
Installation Temperature -76°F (-60°C) - 1000°F (538°C)
Length (In.) 124.75
Length (mm) 3168.6
Material Stainless Steel Type 304
Material Flammability Rating Non-Flammable
Max. Bundle Diameter (mm) 965.2
Min. Loop Tensile Strength (Lbs.) 300.00
Min. Loop Tensile Strength (N) 1335
Operating Temperature -112°F (-80°C) - 1000°F (538°C)
Part Features Does not damage Mineral Insulated Electric Heat Trace (MIEHT). Wide, flat profile along with spring design.
Temperature Range -80°C - 538°C
Thickness (In.) 0.01
Thickness (mm) 0.2
Tool ST2MT, ST4MT, RT2HT
UL Listed (File #E56854) Yes
Width (In.) 0.50
Width (mm) 12.7
RoHS Compliancy Status Compliant
Min. Order Qty. 25