infrastructure for a connected world

An image of Custom Banding, Poly Coat 316 Steel, Extra Heavy 82ft (25m)
MBCEH-QR316


Panduit® MBCEH-QR316 Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 316 stainless steel and a tough polyester coating, so it can withstand brutal wear-and-tear environments. Extra heavy, 82.0'L (25m), Tensile Strength: 1335, Bundles at least 1.0 (25mm), 1pc. MTHCEH-C316 head not included.
Material Polyester Coated Stainless Steel Type 316
Color Black
Overall Length (In.) 10
Overall Length (mm) 25000
Minimum Loop Tensile Strength (N) 1335
Minimum Loop Tensile Strength (lb) 300
Environment Harsh
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Minimum Installation Temperature (°C) -40
Minimum Installation Temperature (°F) -40
Maximum Installation Temperature (°C) 150
Maximum Installation Temperature (°F) 302
Thickness (In.) 0.01
Thickness (mm) 0.2
Length (ft.) 82.0
Length (m) 25.0
Temperature Range -40°C - 150-C
Cross Section Extra-Heavy
Material Flammability Rating Non-Flammable
Operating Temperature -40°F (-40°C) - 302°F (150°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1