infrastructure for a connected world

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Die Type, 14 Ton, CE
CT-2930/LE


Die type 14 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger, Jaw opening: 1.65" (41.9mm), Weight: 17.90 lbs. (8.1 kg) with battery, Length: 14.5" (368.3mm), Height: 16.5" (419.1mm), Width: 3.25" (82.6mm).
Tool Type Electrical
Overall Length (In.) 18
Overall Length (mm) 368.3
Overall Width (In.) 7
Standards Met Certified to IEC/EN 62841-1 and tested to EN61000
Application Lugs and Splices
CE Compliant Yes
Charger Voltage 230
Contents Tool includes:• Two Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries• One Milwaukee® battery charger• One shoulder strap• Heavy-duty bag with storage for tool, batteries, charger, and crimping dies; includes 58 pockets and a shoulder strap for added convenience; 18"L x 7"W x 14"H*Terminates Panduit compression connectors:• Copper compression lugs and splices for #8 AWG – 750 kcmil code conductor• Copper compression lugs for #8 AWG – 600 kcmil flex conductor• Copper compression S Series, Pan-Term™ Tubular Terminals for #8 AWG – 250 kcmil code conductor• Copper compression lugs and splices for 10mm² – 400mm² Class 2r conductor• Copper compression lugs and splices for 10mm² – 300mm² Class 5f conductor and 10mm² – 240mm² Class 6f conductor• StructuredGround™ Direct Burial Compression Grounding System connectors #6 AWG – 250 kcmil code conductor and select 500 kcmil conductor combinations• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor• Copper compression CTAP taps for #8 – 4/0 AWG code conductor• Copper compression HTCT taps for #14 AWG – 250 kcmil code conductor, #14-4/0 AWG flex conductor• Aluminum compression lugs and splices for #6 AWG – 600 kcmil code conductor
Crimp Force 14 Ton (137.3 kN)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1