infrastructure for a connected world

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Die Type, 15 Ton, CE
CT-2940/LE


Die type 15 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger: 2" (50.8mm), Weight: 24.35 lbs. (11.0kg) with battery, Length: 22" (558.8mm), Height: 10.75" (273.1mm), Width: 3.75" (95.3mm).
Tool Type Electrical
Overall Length (In.) 22
Overall Length (mm) 558.8
Overall Width (In.) 10.75
Application Lugs and Splices
CE Compliant Yes
Contents Tool includes:• Two Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries• One Milwaukee® battery charger• One shoulder strap• Plastic tool case with storage for tool, batteries, charger, shoulder strap and crimping diesTerminates Panduit compression connectors:• Copper compression lugs and splices for #8 AWG – 1000 kcmil code conductor• Copper compression lugs for #8 AWG – 777.7 kcmil flex conductor• Copper compression S Series, Pan-Term™ Tubular Terminals for #8 – 250 kcmil code conductor• Copper compression lugs and splices for 10mm² – 630mm² class 2R conductor• StructuredGround™ Direct Burial Compression Grounding System connectors #6 AWG – 500 kcmil code conductor• Copper compression CTAPF taps for #10 – 3/0 AWG code conductor• Copper compression CTAP taps for #8 – 4/0 AWG code conductor• Copper compression HTCT taps for #14 AWG – 250 kcmil code conductor, #14 – 4/0 AWG flex conductor• Aluminum compression lugs and splices for #6 AWG – 1000 kcmil code conductor
Spec Feature and Benefit Direct Burial Compression Grounding System
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1