infrastructure for a connected world

An image of Lithium-Ion Bttry Pwrd Hydraulic Crimp Tool, Dieless, 6.2 Ton, CE
CT-2980/LE


Dieless 6.2 ton crimping tool, 18V lithium-ion battery powered, 230 VAC charger, Jaw opening: 1.50" (38.1mm), Weight 11.75 lbs (8.3 kg) with battery, Length: 14.75" (374.7mm), Height: 15" (381mm), Width: 3" (76.2mm).
Application Lugs and Splices
CE Compliant Yes
Contents Tool includes:• Two Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries• One Milwaukee battery charger• One shoulder strap• Heavy-duty bag with storage for tool, batteries, and charger; includes 58 pockets and a shoulder strap for added convenience; 18"L x 7"W x 14"H*Terminates Panduit compression connectors:• Copper compression lugs and splices for #4 AWG – 750 kcmil code conductor
Height (mm) 374.7
Length (mm) 374.7
Tool Type Electrical
Width In (mm) 3.0" (76mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1