infrastructure for a connected world

Kit to convert Panduit CT-2001, CT-2002, CT-2930, CT-2940 and CT-2980 NiCd battery powered crimping tools to lithium-ion powered. Kit includes one Panduit CT-LIBA battery adapter, two Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries, and one 120 VAC Milwaukee® battery charger.
CT-LIBCKIT


Kit to convert Panduit CT-2001, CT-2002, CT-2930, CT-2940 and CT-2980 NiCd battery powered crimping tools to lithium-ion powered. Kit includes one Panduit CT-LIBA battery adapter, two Milwaukee® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries, and one 120 VAC Milwaukee® battery charger.
Product Type Battery Adapter Kit
For Use With CT-2001, CT-2002, CT-2930, CT-2940 and CT-2980
Includes
CE Compliant No
Kit Contents One Panduit CT-LIBA battery adapter, two Milwaukee ® M18™ XC high capacity lithium-ion 18VDC rechargeable batteries, and one 120 VAC Milwaukee battery charger
Part Features Battery adapter to convert to Milwaukee ® M18™ XC high capacity lithium-ion batteries
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000