infrastructure for a connected world

An image of Crimp Head, Remote Hydraulic, Die Type, 10.5 Ton, use with CT-8250HP
CT-930LPCH


When partnered as a complete Panduit set, the Panduit® BlackFin® Crimping Tool provides continuous crimping operation. The open C-crimp head design allows easy loading of crimping dies and connectors, saving time. The crimp head even lasts longer in high-volume applications thanks to the low-pressure system. The tool has a crimp force of 7.7 tons and crimps #8 AWG – 600 kcmil copper code. Includes Parker type quick-connect fitting and steel carrying case. Recommended use with Panduit CT-902HP-5K hydraulic pump with CT-900LPHPH hydraulic hose and CD-920 crimp dies sold separately.
Tool Type Hand hydraulic
Includes Tool, Steel tool case, Supplied with male Parker type quick-connect fitting assembled to tool
Application Lugs and Splices
Overall Height (In.) 5
Overall Height (mm) 124
Overall Length (In.) 12.25
Overall Length (mm) 324
Overall Width (In.) 3
Overall Width (mm) 76
Product Type Die Type, Remote Hydraulic, 10.5 Ton, Crimp Head
Part Features Design allows easy loading of crimping dies and connectors, saves time
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1