infrastructure for a connected world

An image of Crimp Head, Remote Hydraulic, Dieless, 4.7 Ton, use with CT-8250HP
CT-980LPCH


Remote hydraulic crimp head provides UL Listed or Recognized and CSA Certified terminations of Panduit copper compression lugs and splices for #4 AWG – 250 kcmil code conductor.Use with Panduit CT-8250HP hydraulic pump and CT-900LPHPH 10' hydraulic hose.Specifications:Output: 4.7 tonsWeight: 6.5 lbs.Length: 10.5" with couplerHeight: 5.3"Width: 2.5"CT-980LPCH includes:• Tool• Steel tool case• Supplied with male Parker type quick-connect fitting assembled to tool
Maximum Aluminum Conductor Size (kcmil) NA
Overall Length (In.) 12
Overall Length (mm) 305
Maximum Copper Conductor Size (kcmil) NA
Overall Width (In.) 2.5
Overall Width (mm) 64
Overall Height (In.) 5.3
Overall Height (mm) 135
Includes Tool, Steel tool case, Supplied with male Parker type quick-connect fitting assembled to tool
Length (mm) 305.0
Application Panduit® Pan-Lug™ Copper Compression Lugs and Splices for
Length (In.) 12.00
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1