infrastructure for a connected world

An image of Hydraulic Pump, Electric, 7,500 PSI
CT-8250HP


Hydraulic Pump, Electric, 7,500 PSI
For Use With CT-900LPHPH Hydraulic Hose, CT-930LPCH and CT-980LPCH crimp heads
Includes On/off pendant switch on 10' electric cord>Three prong A/C plug on 10' electric cord>Supplied with male Parker type quick-connect fitting assembled to pump
Length In (mm) 7 (177.8)
Width In (mm) 6 (152.4)
Application Panduit CT-930LPCH or CT-980LPCH crimp heads.
Overall Height (In.) 14.0
Overall Height (mm) 355.6
Overall Length (In.) 7.00
Overall Length (mm) 178.0
Part Features Hydraulic pump shuts off when cycle is complete. Will not release until down switch is activated.
Pump Pressure 7,500 psi
Tool Type Hand hydraulic
Voltage 120 VAC 50/50Hz
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1