infrastructure for a connected world

An image of Remote Foot Switch for CT-901HP and CT-8250HP
CT-901RFS


Dual electrical foot switch that allows convenient "hands free" operation of the Panduit CT-901HP or CT-8250HP electric hydraulic pumps used with Panduit remote hydraulic crimp heads. Supplied with 10' electric cord that can be directly connected to Panduit hydraulic pumps.
For Use With CT-901HP and CT-8250HP electric hydraulic pumps and CT-930CH, CT-940CH, and CT-980CH crimp heads.
Includes Supplied with 10' electric cord that can be directly connected to Panduit hydraulic pumps.
Height In (mm)
Length In (mm)
Width In (mm)
Part Features Dual electrical foot switch that allows convenient “hands free” operation.
Voltage NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1