infrastructure for a connected world

An image of Manual Hydraulic Crimping Tool, Dieless, 6.2 Ton
CT-980


The CT-980 Uni-Die™ Dieless Crimping Tool provides a cushioned grip to help prevent hands from slipping on the tool and reduce fatigue. UL Listed and CSA Certified wire range-taking capability on Panduit® Pan-Lug™ Copper Lugs and splices for #4 AWG – 750 kcmil copper code conductor.
Application Crimps Panduit Copper and Aluminum compression connectors.
Tool Type Dieless
Base Material Steel
Insulated Tool Head No
Jaw Opening Width (In.) 1.46
Jaw Opening Width (mm) 37
Crimp Force (ton) 6.2
Sub Brand Uni-Die™
Crimp Head Rotation (°) 360
Overall Width (In.) 2.9
Overall Width (mm) 74
For Use With 4 AWG - 750 kcmil Compression Connectors
Includes Tool, Steel tool case, 10 solder slug gages and Go/No-Go gage for tool calibration
Product Type Tools - Hydraulic
Maximum Wire Size (AWG) 4 AWG - 750 kcmil
Overall Height (In.) 7.9
Overall Height (mm) 200
Overall Length (In.) 20.7
Overall Length (mm) 525
Weight (Kg) 4.1
Weight (lb) 9
Contents Uni-Die Dieless, Manual Hydraulic, 6.2 Ton, Crimping Tool Includes Plastic Tool Case.
Description Uni-Die™ Dieless, Manual Hydraulic, 6.2 Ton, Crimping Tool Includes plastic tool case Installs #4 AWG - 750 kcmil Pan-Lug™ Compression Connectors
Part Features • Quad-point indent crimping feature with patented centering system, no dies required• Cushioned grips prevent hands from slipping on tool, reduces fatigue• Provides UL Listed and CSA Certified wire range-taking capability on Panduit® Pan-Lug™ Copper Lugs and Splices, minimizes connector inventory and saves cost• Audible “pop-off” valve indicates crimp completion• Closed head with bolt interlock, flip top style, rotatable 360 degrees• Light weight due to high quality aluminum housing and crimp head, results in lightweight tool and ease of operation• 2-stage hydraulic system with rapid advance double action handle and power stroke• Automatic retraction when operation is complete• Manual retraction if needed.• Environmentally-friendly hydraulic oil, biodegradable
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1