CHR3RGBIW1/3 insert with three RCA pass-through couplers. RCA insert colors are red, green, and blue. R,G,B component video, Off White.
|
Height (In.) | 0.82 |
Height (mm) | 21.0 |
Termination Style | Pass-through |
Width (In.) | 1.64 |
Width (mm) | 41.5 |
Insert Color | Red, green, blue |
Color | Off White |
CE Compliant | Yes |
Depth (In.) | 1.15 |
Depth (mm) | 29.3 |
Material | ABS/Brass |
No. of Module Spaces | 3 |
RG Designation | RG-6 and RG-59 |
Thickness (In.) | 1.15 |
Thickness (mm) | 29.3 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498364479 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0073 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0730 |
Catalog Cut Sheets | CHR3RGBIW Product Page | US English | 70 KB |
Line Cards | PanNet Audio/Video Offering: CPLC14--WW-ENG | US English | 2011 KB |
Line Cards | NetKey Cabling System | US English | 1506 KB |
Line Cards | NetKey Cabling System | UK English | 1506 KB |
Line Cards | NetKey Cabling System (Spanish): NKLC37--SA-UKE | US English | 3283 KB |
Line Cards | NetKey Cabling System (Middle East): NKLC35--SA-UKE | US English | 1256 KB |
Part Drawings | Mini-Com RCA 1/3 Insert: 02190-10 | US English | 54 KB |
Part Drawings | Mini-Com RCA 1/3 Insert: 02190-10 | US English | 132 KB |
Part Drawings | Mini-Com RCA 1/3 Insert: 02190-10 | US English | 67 KB |
Press Releases | RCA Coupler Inserts Deliver Audio and Video Compatibility | US English | 48 KB |