infrastructure for a connected world

An image of 1/3 Insert, 3 RCA Couplers (WYR), Electric Ivory
CHR3WYREI


1/3 insert with three RCA pass-through couplers. RCA insert colors are white, yellow and red. Composite video and left and right stereo, Electric Ivory.
OM Obsolete CodeOBSOLETE
Style NA
Product Type RCA Insert
Material ABS
Module Type NA
Sub Brand PanNet
Identification Type NA
Nominal Size 1/3
Overall Width (In.) 1.64
Overall Width (mm) 41.5
Overall Depth (In.) 1.15
Overall Depth (mm) 29.3
Overall Height (mm) 22.7
Series Type NA
Color Electric Ivory
Mount Method Snap In
Gang Opening Type NA
Standards Met RoHS Compliant
Overall Height (In.) 0.89
CE Compliant Yes
NoteIncludes 3 RCA couplers with white, yellow and red insert
RoHS Compliancy Status Compliant
Min. Order Qty. 1