infrastructure for a connected world

An image of 1/3 Insert, 3 RCA Couplers (WYR), Intl Gray
CHR3WYRIG


1/3 insert with three RCA pass-through couplers. RCA insert colors are white, yellow and red. Composite video and left and right stereo, Intl Gray.
Style NA
Product Type RCA Insert
Material ABS
Module Type NA
Sub Brand PanNet
Identification Type NA
Nominal Size 1/3
Overall Width (In.) 1.64
Overall Width (mm) 41.5
Overall Depth (In.) 1.15
Overall Depth (mm) 29.3
Overall Height (mm) 22.7
Series Type NA
Color International Gray
Mount Method Snap In
Gang Opening Type NA
Standards Met RoHS Compliant
Termination Style Pass-through
Insert Color White, yellow, red
CE Compliant Yes
NoteIncludes 3 RCA couplers with white, yellow and red insert
RG Designation RG-6 and RG-59
RoHS Compliancy Status Compliant
Min. Order Qty. 1