infrastructure for a connected world

An image of 1/3 Insert, 3 RCA Couplers (WYR), White
CHR3WYRWH


1/3 insert with three RCA pass-through couplers. RCA insert colors are white, yellow and red. Composite video and left and right stereo, White.
Product Type RCA Insert
Style NA
Material ABS
Color White
Module Type NA
Standards Met RoHS Compliant
Identification Type NA
Nominal Size 1/3
Overall Width (In.) 1.64
Overall Width (mm) 41.5
Overall Depth (In.) 1.15
Overall Depth (mm) 29.3
Overall Height (mm) 22.7
Series Type NA
Mount Method Snap In
Gang Opening Type NA
Overall Height (In.) 0.89
Termination Style Pass-through
Insert Color White, yellow, red
CE Compliant Yes
NoteIncludes 3 RCA couplers with white, yellow and red insert
RG Designation RG-6 and RG-59
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PanNet