infrastructure for a connected world

An image of 5 Way Binding Post Module with Black Stripe, Off Whtie
CMBPBIWY


Module supplied with one 5-way binding post with black stripe, Off White.
Product Type 5-Way Binding Post Module
Color Off White
NoteCMBPBIWY replaces CMBPBIW
Termination Style 5-way
Insert Color Black
Module Type Mini-Com
Overall Depth (In.) 1.96
Overall Depth (mm) 49.7
Overall Height (In.) 0.71
Overall Height (mm) 18.1
Overall Width (In.) 0.61
Overall Width (mm) 15.4
No. of Module Spaces 1
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Mini-Com