infrastructure for a connected world

An image of 5 Way Binding Post Module with Red Stripe, Off White
CMBPRIWY


Module supplied with one 5-way binding post with red stripe, Off White.
Product Type 5-Way Binding Post Module
Color Off White
NoteCMBPRIWY replaces CMBPRIW
Overall Depth (In.) 1.96
Overall Depth (mm) 49.7
Overall Height (In.) 0.71
Overall Height (mm) 18.1
Overall Width (In.) 0.61
Overall Width (mm) 15.4
CE Compliant Yes
Insert Color Red
Module Type Mini-Com
No. of Module Spaces 1
Termination Style 5-way
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Mini-Com