infrastructure for a connected world

An image of 5 Way Binding Post Module with Red Stripe, White
CMBPRWHY


Module supplied with one 5-way binding post with red stripe, White.
OM Obsolete CodeOBSOLETE
Product Type 5-Way Binding Post Module
Color White
NoteCMBPRWHY replaces CMBPRWH
Termination Style 5-way
Insert Color Red
Module Type Mini-Com
Overall Depth (In.) 1.96
Overall Depth (mm) 49.7
Overall Height (In.) 0.71
Overall Height (mm) 18.1
Overall Width (In.) 0.61
Overall Width (mm) 15.4
No. of Module Spaces 1
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Mini-Com