infrastructure for a connected world

An image of Mini-Com HDMI 2.0 Type A Female/Female Cat 2 Coupler - White
CMHDMIWH


This Mini-Com® HDMI Coupler is HDMI 2.0. It is a Type A female to female coupler, two position module. It is white.
Sub Brand Mini-Com®
Material ABS
Product Type HDMI Module
Module Type Mini-Com®
Color White
Number of Module Spaces 2
Overall Depth (In.) 1.37
Overall Depth (mm) 34.8
Overall Height (In.) 0.72
Overall Height (mm) 18.3
Overall Width (In.) 1.24
Overall Width (mm) 31.5
Standards Met RoHS Compliant; CE Compliant
Termination Style Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 1