infrastructure for a connected world

An image of Mini-Com USB 2.0 Female A/Female A Coupler - Black
CMUSBAABL


This Mini-Com® USB Coupler is USB 2.0. It is a female A to female A one position insert coupler module. It is black.
NoteNot compatible with shuttered adapters or inserts.
Sub Brand Mini-Com®
Material ABS
Product Type USB Coupler Module
Module Type Mini-Com®
Color Black
Number of Module Spaces 1
Overall Depth (In.) 1.36
Overall Depth (mm) 34.6
Overall Height (In.) 0.71
Overall Height (mm) 18.1
Overall Width (In.) 0.61
Overall Width (mm) 15.4
Standards Met RoHS Compliant; CE Compliant
Termination Style Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 1