infrastructure for a connected world

An image of Connector and Module, RS485 Orange
CMBRS485OR


Module supplied with 22 AWG min/18 AWG max connector, Orange.
Product Type BAS Connector Module
Color Orange
Termination Style Screwdown
Module Type Mini-Com
Overall Depth (In.) 1.92
Overall Depth (mm) 48.7
Overall Height (In.) 1.37
Overall Height (mm) 34.8
Overall Width (In.) 1.24
Overall Width (mm) 31.5
CE Compliant Yes
No. of Module Spaces 2
Model (Design) BAS Connector Module
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Mini-Com