infrastructure for a connected world

An image of Cable Tie Tool, Adjustable, High Tension
GS4H121W


The cable tie tool in green (trigger handle and selector knob) and gray (metal housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It provides greater tension, especially on 175 lb. strength ties, for a tighter bundle. Weighing 16 oz. (454g), it is sold individually.
Material Metal
Overall Length (In.) 6.88
Overall Length (mm) 174.8
Overall Width (In.) 0.87
Overall Width (mm) 22.1
Overall Height (In.) 5.42
Overall Height (mm) 137.7
Color Gray/ Red
Compatible Cable Tie LH, H
Mil. Std. Part Number
Part Features Metal tool with a durable powder coat finish.
Selector Knob Color Green
Tool Type Manual clipping
Trigger Handle Color Green
Weight (g) 454
Weight (oz.) 16.0
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1