infrastructure for a connected world

An image of Hook & Loop Stacked Strip Ties, 7.0L (178mm), .75W (19.1mm), 100 pcs, White
HLB2S-C10


Tak-Ty® hook & loop stacked strip cable tie, 7.0 (178mm) length, .75 (19.1mm) width, nylon loop, polyethylene hook, white, 100 pc. package quantity.
Minimum Loop Tensile Strength (N) 222
Maximum Bundle Width (In.) NA
Maximum Bundle Width (mm) NA
Material Nylon/Polyethylene
Overall Length (In.) NA
Overall Length (mm) NA
Color White
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Overall Thickness (mm) NA
Marker Flag Length (In.) NA
Marker Flag Length (mm) NA
Marker Flag Width (In.) NA
Marker Flag Width (mm) NA
Maximum Installation Temperature (°C) 104
Maximum Installation Temperature (°F) 219
Minimum Installation Temperature (°C) -17
Minimum Installation Temperature (°F) 1
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Environment Indoor
CSA Certified No
Type Stacked Strip
Maximum Bundle Diameter (In.) 1.60
Maximum Bundle Diameter (mm) 41.0
Cross Section Standard
Length (In.) 7.00
Length (mm) 178.0
Thickness (In.) 0.10
Thickness (mm) 2.5
Temperature Range 0°F - 220°F
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Application General
Description Hook & Loop stacked strip cable ties, 7.0 length, .75 width, Std., White, 100 pcs
Operating Temperature 1°F (-17°C) - 219°F (104°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1