infrastructure for a connected world

An image of Hook & Loop Stacked Strip Ties, 7.0L (178mm), .75W (19.1mm), 100 pcs, Gray
HLB2S-C8


Tak-Ty® hook & loop stacked strip cable tie, 7.0 (178mm) length, .75 (19.1mm) width, nylon loop, polyethylene hook, gray, 100 pc. package quantity.
CSA Certified No
Type Stacked Strip
Max. Bundle Diameter (In.) 1.60
Max. Bundle Diameter (mm) 41.0
Cross Section Standard
Material Nylon/Polyethylene
Min. Loop Tensile Strength (N) 222
Length (In.) 7.00
Length (mm) 178.0
Thickness (In.) 0.10
Thickness (mm) 2.5
Width (In.) 0.75
Width (mm) 19.1
Temperature Range 0°F - 220°F
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Color Gray
Application General
Description Hook & Loop stacked strip cable ties, 7.0 length, .75 width, Std., Gray, 100 pcs
Environment Indoor
Installation Temperature 1°F (-17°C) - 219°F (104°C)
Operating Temperature 1°F (-17°C) - 219°F (104°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1