infrastructure for a connected world

An image of Hook & Loop Tie, Cinch, 12.0L (305mm), .75W (19.1mm), Black
HLC3S-X0


Tak-Ty® hook & loop cinch cable tie, 12.0 (305mm) length, .75 (19.1mm) width, nylon hook & loop, nylon cinch ring, black.
Minimum Loop Tensile Strength (N) 222
Material Nylon
Overall Length (In.) 12
Overall Length (mm) 305
Color Black
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 199
Minimum Operating Temperature (°C) -56
Minimum Operating Temperature (°F) -69
Environment Indoor
CSA Certified No
Type Cinch
Maximum Bundle Diameter (In.) 3.00
Maximum Bundle Diameter (mm) 76.0
Cross Section Standard
Length (In.) 12.00
Thickness (In.) 0.10
Thickness (mm) 2.5
Temperature Range -70°F - 200°F
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Application General
RoHS Compliancy Status Compliant
Min. Order Qty. 10