infrastructure for a connected world

An image of Hook & Loop Tie, Cinch, 18.0L (457mm), .75W (19.1mm), Black
HLC5S-X0


Tak-Ty® hook & loop cinch cable tie, 18.0 (457mm) length, .75 (19.1mm) width, nylon hook & loop, nylon cinch ring, black.
Minimum Loop Tensile Strength (N) 222
Material Nylon
Overall Length (In.) 18
Overall Length (mm) 457
Color Black
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Maximum Installation Temperature (°C) 93
Maximum Installation Temperature (°F) 199
Minimum Installation Temperature (°C) -56
Minimum Installation Temperature (°F) -69
Environment Indoor
CSA Certified No
Type Cinch
Maximum Bundle Diameter (In.) 5.00
Maximum Bundle Diameter (mm) 127.0
Cross Section Standard
Thickness (In.) 0.10
Thickness (mm) 2.5
Temperature Range -70°F - 200°F
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Application General
Operating Temperature -69°F (-56°C) - 199°F (93°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 10