infrastructure for a connected world

An image of Grommet Cinch Tie, 16.5L (419mm), Black
GCTE4S-X0


Cinch™ hook& loop cinch cable tie, center mount grommet, 16.5 (419mm) length, nylon hook & loop, brass grommet, nylon ring, black.
Minimum Loop Tensile Strength (N) 222
Material Nylon/Brass/Nylon
Overall Length (In.) 16.5
Overall Length (mm) 419.1
Color Black
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Screw Size #12
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 199
Minimum Operating Temperature (°C) -56
Minimum Operating Temperature (°F) -69
Type End Mount Grommet Cinch Tie Cable Tie
Maximum Bundle Diameter (In.) 4.10
Maximum Bundle Diameter (mm) 104.0
Minimum Bundle Diameter (In.) 2.70
Minimum Bundle Diameter (mm) 68.5
Cross Section Standard
Screw Size Metric M5
Plenum-Rated No
Temperature Range -70°F - 200°F
Thickness (In.) 0.10
Thickness (mm) 2.5
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Application General
RoHS Compliancy Status Compliant
Min. Order Qty. 10