infrastructure for a connected world

An image of Hook & Loop Cinch Tie, 12.0L (305mm), .85W (21.6mm), Yellow
UCT3S-X4


Ultra-Cinch™ hook & loop cinch cable tie, 12.0 (305mm) length, .50 (12.7mm) width, nylon hook, nylon cinch ring, yellow.
Minimum Loop Tensile Strength (N) 222
Material Nylon
Overall Length (In.) 12
Overall Length (mm) 305
Color Yellow
Overall Width (In.) 0.85
Overall Width (mm) 21.6
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Screw Size
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Type Cinch Tie Cable Tie with No Grommet
Maximum Bundle Diameter (In.) 3.00
Minimum Bundle Diameter (In.) 0.63
Minimum Bundle Diameter (mm) 16.0
Cross Section Standard
Screw Size Metric
Plenum-Rated No
Temperature Range 0°F - 140°F
Thickness (In.) 0.10
Thickness (mm) 2.5
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Operating Temperature 0°F (-17°C) -140°F (60°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 10